We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1640EV-SBC

MCP1640 SYNC BOOST CONVERTER EVALUATION BOARD


  • Input voltage range, VIN: 0.35V to 5.5V, with VIN ≤ VOUT; 1mA load after start-up
  • Fixed output voltage: 2.0V or 3.3V and 3.3V or 5.0V, selected using a mini dip switch on board
  • Output current: typical 100mA @ 3.3V Output, 1.2V Input or 350mA @ 5.0V Output, 3.3V Input
  • Start-up voltage: 0.65V at VIN = 1.2V, VOUT = 3.3V and IOUT = 1mA, resistive load
  • Automatic PFM/PWM Operation
  • PWM Switching Frequency = 500 kHz
  • Enable state selectable using mini-dip switch on board
  • Peak Input Current Limit up to 800mA
  • Over-temperature (if the die temperature exceeds 150°C, 10°C hysteresis)
  • For standby applications operates and consumes only 19μA while operating at no load and provides a true disconnect from input to output while shutdown

Overview


This evaluation board uses the MCP1640 in a high-efficiency (up to 96%), fixed frequency (500 kHz), step-up DC-DC converter. It demonstrates:

  • Easy-to-use and minimum number of external components power supply solution for applications powered by one-cell, two-cell, or three-cell alkaline, NiCd/NiMH; one-cell Li-Ion or Li-Polymer batteries
  • Selection of the best operating mode for efficiency (PWM/PFM)
  • A wide input voltage range (0.35 to 5.5V) and low start-up voltage (0.65V)
  • PCB layouts recommendation for SOT23-6 and 2x3mm-8 DFN packages
  • Three common output voltages to evaluate: 2.0V, 3.3V and 5.0V enable selection (when disabled, the MCP1640 disconnects the path from input to output for “true-disconnect”).

Devices Supported: MCP1640

Package Contents
This evaluation board uses the MCP1640 in a high-efficiency (up to 96%), fixed frequency (500 kHz), step-up DC-DC converter. It demonstrates:

  • Easy-to-use and minimum number of external components power supply solution for applications powered by one-cell, two-cell, or three-cell alkaline, NiCd/NiMH; one-cell Li-Ion or Li-Polymer batteries
  • Selection of the best operating mode for efficiency (PWM/PFM)
  • A wide input voltage range (0.35 to 5.5V) and low start-up voltage (0.65V)
  • PCB layouts recommendation for SOT23-6 and 2x3mm-8 DFN packages
  • Three common output voltages to evaluate: 2.0V, 3.3V and 5.0V enable selection (when disabled, the MCP1640 disconnects the path from input to output for “true-disconnect”).

Devices Supported: MCP1640

Documentation


Title
Document Id
MCP1640 Sync Boost Converter Evaluation Board - Schematic Download cb02cbc0-6b38-4076-b930-fb1cc7f3a866
MCP1640 Sync Boost Converter Evaluation Board - BOM Download 35679111-bb7a-4c79-8574-a2acb5a2098a
MCP1640 Sync Boost Converter Evaluation Board - Gerbers Download 452fc7c8-b634-4ca0-b143-6d3ca7d4293c
MCP1640/B/C/D Data Sheet Download 1e39f88c-940e-4c22-8141-58d1f1dc15fd
MCP1640 Synchronous Boost Converter Evaluation Board User's Guide Download 13202e91-6909-4696-b910-348383867b69