Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1603 Buck Converter Evaluation Board

Part Number: mcp1603ev

Summary:

The MCP1603 Buck Converter Demo Board uses Microchip’s MCP1603 device in a step-down application. The evaluation board is a fully functional platform to evaluate the MCP1603 buck regulator over its entire input voltage, output voltage, and current range.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Compact size and low profile 500 mA converter design
    • Wide input voltage range: 2.7V to 5.5V
    • Five different output voltage setting: 0.8V, 1.2V, 1.8V, 2.5V, 3.3V
    • Test points for connecting input voltage source and external load

Summary

The MCP1603 Buck Converter Demo Board uses Microchip’s MCP1603 device in a step-down application. The evaluation board is a fully functional platform to evaluate the MCP1603 buck regulator over its entire input voltage, output voltage, and current range.

Package Contents

The MCP1603 Buck Converter Demo Board uses Microchip’s MCP1603 device in a step-down application. The evaluation board is a fully functional platform to evaluate the MCP1603 buck regulator over its entire input voltage, output voltage, and current range.