Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

CryptoAuthentication ATAES132A Development Library

Part Number: cryptoauthentication ataes132a development library

Summary:

ATAES132A CryptoAuthentication? development library source code with clear separation between library core functionality and communication interface. This separation permits portability across different hardware platforms where all the user has to do is re-implement the interface to match their specific hardware platform. Support of the standard I2C and SPI interfaces means interface

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Support for ATAES132A in I2C Mode 
    • Support for ATAES132A in SPI Mode.

Summary

ATAES132A CryptoAuthentication? development library source code with clear separation between library core functionality and communication interface. This separation permits portability across different hardware platforms where all the user has to do is re-implement the interface to match their specific hardware platform. Support of the standard I2C and SPI interfaces means interface re-implementation may be as easy as swapping the respective interface with an existing driver on one's platform. The library comes with examples that implement the interface on the AVR® microcontroller hardware platform.

 Software Library: