We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00333

PIC18F87J72 EVALUATION BOARD

Overview

The PIC18F87J72 Evaluation Board provides a platform for developing and evaluating applications which are based on the PIC18F87J72 device. These applications can range from accurate measurement of low signals like an output signal of a load cell to processing of information for metering and other metrology applications like Energy meter, Flowmeter, Heatmeter and so on. The device is capable of interfacing to a large variety of voltage and current sensors, including shunts, Current Transformers (CT), Rogowski coils and Hall Effect sensors.

Devices Supported: PIC18F87J72

● Robust hardware design for low noise evaluation of the high performance A/D Converters (ADC)
● Seven-Segment LCD Display
● Real Time Clock and Calendar function
● Capacitive Touch keys
● PICtail™ connectors for PIC18 daughter boards
● Easy configuration of the Dual-Channel Delta-Sigma ADC
   ● ADC bit width of 16- or 24-bit
   ● Internal PGA gain of 1, 2, 4, 8, 16, or 32
   ● Over Sampling Ratio (OSR) of 32, 64, 128, or 256
● Graphical PC tools for system and ADC performance analysis
   ● Noise histogram 
   ● Frequency domain (FFT)
   ● Time domain scope plot
   ● Statistical numerical analysis

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC18F87J72 Evaluation Board (ADM00333) BOM Board Design Files Download
PIC18F87J72 Evaluation Board (ADM00333) Firmware Software Libraries and Firmware Download
PIC18F87J72 Evaluation Board User's Guide Miscellaneous Download
PIC18F87J72 Evaluation Board (ADM00333) Schematics Board Design Files Download
PIC18F87J72 Evaluation Board (ADM00333) GUI Software Software Libraries and Firmware Download
ADM00333 Gerbers Board Design Files Download

Live Chat

Need Help?

Privacy Policy