Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board

Part Number: ac164144

Status: No Longer Available

Summary:

The Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board enables development of graphics solutions without an external graphics controller, thus reducing system BOM cost for many applications. The board is designed to attach to a PIC32 starter kit (DM320001, DM320003-2, DM320004) or an Explorer16 development board (DM240001) and one of Microchip LCD Modules including the Truly View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Can drive QVGA 8bpp with PIC32 alone
    • Can drive WQVGA 16bpp with external 256KB SRAM Frame buffer
    • Display connector for interfacing with different display boards
    • PICtail Plus Interface for connecting to Explorer 16 Development Board
    • Starter Kit Connector

Summary

The Low-Cost Controllerless (LCC) Graphics PICtail Plus Daughter Board enables development of graphics solutions without an external graphics controller, thus reducing system BOM cost for many applications. The board is designed to attach to a PIC32 starter kit (DM320001, DM320003-2, DM320004) or an Explorer16 development board (DM240001) and one of Microchip LCD Modules including the Truly 3.2” QVGA board and the 4.3” WQVGA Powertip display panel

Package Contents