Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This compact 80nm frame, 3-phase, 110/220 VAC, 4-Pole Induction Motor (ZD Motor 4IK25A-S) is rated for 25 Watts at continuous duty. At 1,300 RPM it draws 250mA and produces 0.19 Nm of torque. This motor has been certified for use with all dsPIC33E/F ACIM motor control application notes using the dsPICDEM MCHV-2 and MCHV-3 Development Systems (DM330023-2, DM330023-3). Orders for this motor are Non-Returnable/Cancelable).
ZD 41K25A-S Motor