Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ZLK38AVS2 - Timberwolf Kit for Amazon AVS

Part Number: ZLK38AVS2

Status: Mature Product

Summary:

The leading front-end audio development kit with 1-mic hands-free and 2- or 3-mic far-field Amazon AVS certification. The kit offers built-in support for 1-, 2- or 3-microphones linear or triangular arrays with 180° and 360° audio pick-up. It features Microsemi's ZL38063 audio processor powered by the company's proprietary AcuEdge™ technology for high quality stereo acoustic echo

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Kit Contents

    • ZLE38AVS evaluation board
    • Raspberry Pi3B
    • 32GB micro SD card
    • JBL Clip2 speaker
    • USB power supply
    • Pillar (Plastics)
    • Assembly hardware
    • Documentation





Summary

The leading front-end audio development kit with 1-mic hands-free and 2- or 3-mic far-field Amazon AVS certification. The kit offers built-in support for 1-, 2- or 3-microphones linear or triangular arrays with 180° and 360° audio pick-up. It features Microsemi's ZL38063 audio processor powered by the company's proprietary AcuEdge™ technology for high quality stereo acoustic echo cancellation and preloaded “Alexa” wake-word detection.