Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB TypeC Adapter

Part Number: USB TypeC Adapter

Summary:

The USB Type-C® Adapter is a 2-layer RoHS-compliant printed circuit board (PCB) with USB transmission line and Power Delivery pass-through support. The USB Type-C Adapter is designed to provide developers access to the USB 2 transmission lines, the CC pins, and the USB VBUS. The on-board LED meter provides an approximate voltage level of the USB VBUS of the standard 5V to, ~9V, to ~15V, and up View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • USB Type-C Receptacle
    • USB Type-C Plug
    • Jumper settings
    • LEDs

     

Summary

The USB Type-C® Adapter is a 2-layer RoHS-compliant printed circuit board (PCB) with USB transmission line and Power Delivery pass-through support. The USB Type-C Adapter is designed to provide developers access to the USB 2 transmission lines, the CC pins, and the USB VBUS. The on-board LED meter provides an approximate voltage level of the USB VBUS of the standard 5V to, ~9V, to ~15V, and up to ~20V. The Sideband Use (SBU) pins are not used by the USB protocol. However, the SBU test points can be used to monitor an Alternate Mode protocol if necessary.