The “SchmartBoard 8 Bit PIC® Microcontroller Development SchmartModule A” supports all 8 bit PIC MCUs in an SOIC package, up to 28 pins. The user simply solders the chip onto the board using SchmartBoard|ez technology and then configures the on-board jumpers. The 2” x 2.5” board has a 5V voltage regulator, onboard reset, external clock options, and ISCP header and RJ11 option for programming.