Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB I2C click

Part Number: TMIK035

Summary:

The USB I2C click contains an MCP2221 USB-to-UART/I2C converter. The chip supports full-speed USB (12 Mb/s), I2C with up to 400 kHz clock rates and UART baud rates between 300 and 115200. The board communicates with the target View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    In addition to mikroBUS™, the edges of the board are lined with additional GPIO and I2C pins. It can operate on 3.3V or 5V logic levels.

Summary

The USB I2C click contains an MCP2221 USB-to-UART/I2C converter. The chip supports full-speed USB (12 Mb/s), I2C with up to 400 kHz clock rates and UART baud rates between 300 and 115200. The board communicates with the target MCU through mikroBUS™ UART (RX, TX) or I2C (SCL, SDA) interfaces. In addition to mikroBUS™, the edges of the board are lined with additional GPIO and I2C pins. It can operate on 3.3V or 5V logic levels.