We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK021

TMIK021 - MIKROMEDIA WORKSTATION V7

Overview

The mikromedia Workstation v7 (MIKROE-1189) is a development station for use with the following mikromedia boards: TMIK009, TMIK010, TMIK011, TMIK012. Simply plug in your micromedia board (sold separately) and begin development using the extensive on-board features.
  • Buttons, LEDs and headers for all I/O pins
  • Prototyping breadboard area with easy access to I/O pins
  • Four mikroBUS™ sockets for Click™ expansion boards
  • Two audio power amplifiers with matching speakers
  • Two potentiometers for ADC inputs
  • On-board mikroPROG™ programmer/debugger

Cannot load image!

Live Chat

Need Help?

Privacy Policy