EasyPIC Fusion™ v7 (MIKROE-1285) is a general purpose development board that supports 16-bit and 32-bit MCUs in high pin-count packages. This bundle includes the dsPIC33EP512MU810 MCU with 512K Flash and 52K RAM.
EasyPIC Fusion is compatible with MPLAB ICD 3 and REAL ICE, and expansion boards such as WiFi Plus Click (TMIK019) and Bluetooth Click (TMIK020). The board is powered by a USB cable; an external power supply can also be used (not included.)
MikroElektronika is a trusted third-party tool provider.
Live Chat