We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK015

TMIK015 - MINI-32 BOARD


  • PIC32MX534F064H 64K Flash (plus 12K boot Flash), 16K RAM (can execute from RAM)
  • USB 2.0 On-The-Go support
  • Signal LEDs, Crystal oscillator and Reset Button on board
  • Supports CAN communication

Overview


The amazing Mini-32 from MikroElektronika is a small development board containing a PIC32MX534F064H MCU. It operates on 3.3V power suppy, with an on-board voltage regulator that allows the board to be powered directly from a USB cable.

The Mini-32 is pin compatible with the PIC16F887 and PIC18(L)F45K20 MCUs and fits perfectly into a standard DIP40 socket. It will also fit into a standard breadboard for fast prototyping. The board is equipped with a SMD crystal oscillator, and a 32.768 KHz crystal which can be used for the internal RTCC module. It has a reset button and three signal LEDs. The Mini-32 comes pre-programmed with a fast HID bootloader, so no external programmers are required for development.

The Mini-32 is fast, versatile and inexpensive. Imagine upgrading an existing 8-bit application with 80 MHz performance and USB 2.0 On-The-Go connectivity!

MikroElektronika is a trusted Third Party Tool provider