Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Easy24-33 v6 Development System by MikroElektronika

Part Number: TMIK006

Status: No Longer Available

Summary:

The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool. View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • PIC24F16KA102 processor installed
    • Multiple DIP sockets support over 60 MCUs
    • Every I/O pin connected to push button and LED
    • I/O pins configurable with pull up/down resistors
    • 2x16 character LCD display w/ backlight
    • Capacitive touch keypad
    • 2 potentiometers for simulating A/D input
    • Serial SRAM (64 Kbit) w/ SPI interface
    • Serial EEPROM (1 Kbit) w/ I2C interface
    • CAN interface module (MCP2551)
    • Temperature sensor
    • USB to UART converter
    • Connectors for USB, RS-232
    • Piezoelectric buzzer
    • Replaceable quartz crystal
    • Screw terminals for all I/O port pins
    • Large prototyping area with VCC, GND bus
    • USB or external power (switching power supply on board)
    • User manual, schematic and library of example programs included
    • Works with MPLAB tools or MikroElektronika tools
    • Fully functional C, Pascal, and Basic compilers included (6K program limit)
    • Supports optional ZigBee transceiver module (MRF24J40MA)

Summary

The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool.

Package Contents

The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool.