We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: THW1024

BREADWARE MEGA-B DEVELOPMENT KIT

Overview

The Mega-B Development Kit is a Bluetooth LE 4.2 prototyping kit for quickly building and testing your IoT concept. All modules are plug-n-play, allowing for flexible prototyping. The kit can be programmed through our online platform, Breadware IDE, or with the Arduino IDE. You can leverage design templates, write device firmware using our “hardware-object-oriented programming language,” build test mobile applications, configure web dashboards for the device, and utilize webhooks to stream data.

The Mega-B piggybacks on the Arduino Mega 2560, and all of the functionality and GPIOs are preserved, giving you the capability to integrate 3rd party modules, or your own designs.

  • Microchip RN4871 BLE module
  • Atmel ATmega 2560 Microcontroller
  • 8-bit, 16 MHz processor
  • 8Kbytes RAM, 256KBytes FLASH
  • USB 2.0B or Barrel Jack
  • FCC/CE certified
  • Mega-B Bread™Board
  • Arduino Mega
  • USB 2.0A to 2.0B programming cable
  • 13 Breadware Modules

2493-microchip-devkit.jpg 2494-microchip-product.jpg

Cannot load image!

Live Chat

Need Help?

Privacy Policy