We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: THW1021

EXPLORER LORA BOARD FOR US/AUS (915 MHZ)

Overview

The ExpLoRer LoRa Board for US/AUS (915 MHz) is an easy-to-use development board based on SAMD21 Cortex® - M0+ microcontroller. The board features the RN2903A LoRaWAN module along with an RN4871 Bluetooth 4.2 BLE module.

This small development board comes with two rows of standard headers for feature expansion and rapid prototyping. The SODAQ ExpLoRer board also includes a micro USB port for debug as well as for charging purposes.

For information on board hardware, software documentation, and how to get started using the ExpLoRer LoRa board visit the SODAQ page.

  • On board 32-bit SAMD21 ARM Cortex M0+ based flash microcontroller
  • Fully certified 915 MHz RN2903A LoRa® module
  • RN4871 Bluetooth 4.2 module (BLE) with ceramic antenna
  • ATECC508A crypto device for LoRa key storage
  • On board MCP9700 temperature sensor
  • LiR2450 rechargeable battery 120mAh, 3.6V
  • Micro USB connector for debug and charging
  • RGB LED for status indication

ExpLoRer LoRa Board
Micro USB Cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Getting Started with ExpLoRer LoRa Board Supporting Collateral Link

Live Chat

Need Help?

Privacy Policy