chipKIT™ Pi (Designed for Raspberry Pi) is the latest Arduino® compatible chipKIT platform from Microchip and element14. It features a 32-bit PIC32 microcontroller in a prototyping-friendly, low pin count SPDIP package. The PIC32’s performance, memory and integrated peripherals allow users to create applications including touch sensing, audio processing and advanced control. The board is supported by the free chipKIT Multi-Platform IDE (MPIDE) that can be hosted on the Raspberry Pi.
For additional information, visit element14.com/chipkit_pi
element14 is a trusted Third Party Tool provider.
Getting Started with chipKIT Pi
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| chipKIT Pi Schematic | Board Design Files | Download |
Live Chat