The TC1016/17 LDO Linear Regulator Evaluation Board allows the user to evaluate Microchip’s 80 mA (TC1016) and 150 mA (TC1017) Low Dropout (LDO) regulators. The evaluation board contains two independent LDO circuits that allow the user to evaluate the TC1016 and TC1017 devices in the 5-pin SC-70 and the 5-pin SOT-23 packages. The evaluation board is populated with 1.8V and 3.0V TC1017 devices. Any of the available output voltage values of the devices (1.2V to 5.0V) can be used on this board. Fixed input and output capacitor values of 1.0 µF are hard wired on the board while alternate values of 4.7 µF and 10 µF can be selected via jumpers. Line and load step circuitry is also provided.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| TC1017 Data Sheet | Data Sheets | Download | ||
| TC1016/TC1017 LDO Linear Regulator Evaluation Board Gerbers | Board Design Files | Download | ||
| TC1016/TC1017 LDO Evaluation Board User's Guide | User Guide | Download | ||
| 21666b.pdf | Data Sheets | Download |
Live Chat