Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB XC16 PRO Functional Safety Compiler License

Part Number: SW006022-FS

Summary:

Ease the burden of your functional safety qualification with the MPLAB XC16 Functional Safety Compiler License - a TÜV SÜD certified compiler package that supports 16-bit PIC® MCUs and dsPIC® DSCs. This compiler license has been certified for the following functional safety standards:

  • ISO 26262
  • IEC 61508
  • IEC
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • TÜV SÜD certified MPLAB XC Compiler functional safety licenses
    • Support for 16-bit PIC MCUs and dsPIC DSCs
    • Maximizes code optimizations to reduce code size and make it more efficient
    • Satisfies requirements specified in ISO 26262 up to ASIL D, IEC 61508 and IEC 62304
    • Includes all documentation and reports to fully qualify your development environment as a downloadable zip file in your account

Summary

Ease the burden of your functional safety qualification with the MPLAB XC16 Functional Safety Compiler License - a TÜV SÜD certified compiler package that supports 16-bit PIC® MCUs and dsPIC® DSCs. This compiler license has been certified for the following functional safety standards:

  • ISO 26262
  • IEC 61508
  • IEC 62304
  • IEC 60730

A downloadable zip file is included with purchase that contains all the documentation and reports needed for a fully qualified development environment, including the TÜV SÜD certificates.

Learn more about Microchip's Functional Safety solutions here.

License Specifics

The license that comes with this package is perpetual, allowing for any MPLAB XC16 functional safety compiler version to be unlocked. The latest version of functional safety compiler can be found on the MPLAB XC Compiler page under the Functional Safety Compiler Downloads tab. Older functional safety compiler versions can be found on our Downloads Archive page. Along with the perpetual license, the reports, documentation and TÜV SÜD certificate for one functional safety compiler version will be chosen from a drop-down menu. The documentation can be chosen upon activation of the license from inside the mySoftware section of your myMicrochip account after purchase.

Purchasing Additional Reports:
If you update to a different MPLAB XC Functional Compiler version after your initial purchase and need the documentation associated with it, you may purchase them individually (as reports are available). To purchase individual documentation:

  • Buy an MPLAB XC Functional Safety Documentation Package
  • After purchase, a drop-down menu will appear inside the mySoftware section of your myMicrochip or My Software Products section of your microchipDIRECT account
  • Choose the documentation package for the version of compiler you need (only one can be chosen)
  • Click on Download to receive your documents

 

Maintaining MPLAB XC Functional Safety Compliance:

  • What has been certified is the process used to develop our MPLAB XC compilers
  • Our executables are controlled and the version always ends in a "9" - developed using the certified process
  • Any changes to the executable invalidates the certification
  • The data is not controlled, so that device support can be added through device file packs (DFPs), which means device support can be added to MPLAB XC functional safety compilers without breaking compliance

Package Contents

Hard copy available:

  • License key with activation instructions

Upon activation, downloadable documentation includes:

  • TÜV SÜD certificates
  • Functional safety manual
  • Safety plan
  • Tools classification and qualification reports for MPLAB XC Compiler, MPLAB X IDE and MPLAB debuggers

System Requirements
    MPLAB XC16 functional safety compiler version 1.49 and later

    These licenses will work with any version of MPLAB X IDE, however only MPLAB X IDE version 5.25 and later has classification documentation.