Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MPLAB XC Virtual Machine License for Network Licenses

Part Number: SW006021-VM

Summary:

The MPLAB® XC Virtual Machine License for Network Licenses is an add-on license for:
  • MPLAB XC8, XC16 and XC32/XC32++ PRO and Standard Network Server licenses
  • MPLAB XC8, XC16 and XC32/XC32++ PRO Site licenses
This add-on license allows network licenses to be compatible with a virtual machine. One license will be needed for each virtual machine
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    The MPLAB Virtual Machine License for PRO Network Licenses enables the use of a virtual machine with Microchip's network licensing compiler products.

Summary

The MPLAB® XC Virtual Machine License for Network Licenses is an add-on license for:

  • MPLAB XC8, XC16 and XC32/XC32++ PRO and Standard Network Server licenses
  • MPLAB XC8, XC16 and XC32/XC32++ PRO Site licenses
This add-on license allows network licenses to be compatible with a virtual machine. One license will be needed for each virtual machine network.

To install the virtual machine license, follow these instructions:

1. Install your network server and compiler licenses (if not already installed).
Note: The MPLAB XC Virtual Machine License for Network Licenses is not a PRO or Standard compiler license.
2. Login to your software products account at either www.microchipdirect.com or www.microchip.com/mysoftware
3. Click on “Download License” for the virtual machine product and follow the instructions on the page.
Unzip the file that is downloaded.
4. Run the installer on the server for your operating system.

Please refer to the documents section of this webpage for more information.

Package Contents

Download Only

System Requirements
    • An MPLAB XC PRO compiler must be installed on the workstation
    • An MPLAB XC PRO network server or site license must be installed on the network