We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: PD70211EVB50FW-5

PD WITH PD70211 5V 10A, FWD


  • Featuring PD70211 and PD70224
  • IEEE 802.3af/at/Dual-AT/POH standard compliant
  • 50W - 5V / 10A output voltage / current
  • Active clamp forward topology
  • Wall adaptor support
  • Power is supplied through the 4-pairs of the Cat5 cable
  • Wall adapter input – standard barrel jack available for connecting to an external 48V Wall Adapter
  • Data pass-through connector
  • On board LED indicators: PSE class type; 2,3,4 and 6-events
  • On board Power Good LED indicator which may be configured to monitor
  • PD front end or VPP UVLO.
  • Ta: 0°C to +70°C (with derating curve)
  • RoHS compliant

Overview


The PD70211EVB50FW-5 evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD applications based on PD70211 controller. The board is using a single PD controller, PD70211ILQ, to support the Detection, Class, and Power Supplying phases on the 4 pairs of the Cat5 cable. The board supports sync detection of the 4 pairs. PD70211ILQ supports the current of the HDBaseT over 4 Pairs, which is more than twice the power of a standard IEEE802.3AT Type 2 interface.

Documentation


Title
Document Id
PD70211EVB50FW-5 Design Files Download dbac7b32-4e85-434d-81be-e3de97b8e111
PD70211EVB50FW-5 User Guide Download 559df8b7-7955-4158-8f6e-1fd639a7b993