The PD70201EVB-25F-D-5 evaluation board is used for evaluating the performance of the PD70201 device, which contains both the standard 802.3at PD application interface, and a PWM controller.It provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device (PD70201ILQ) to support the detection, classification, and powering phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE802.3at Type 2 interface as well as wide range non-standard input voltages.
N/A
Live Chat