We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70201EVB25F-5

PD WITH PD70201 5V 5A, FB

Overview

The PD70201EVB25F-5 evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.

  • Featuring PD70201
  • IEEE 802.3af/at standard compliant
  • 25W - 5V / 5A output voltage / current
  • Flyback topology
  • Two RJ45 connectors (data and power in, data out)
  • Output voltage connector
  • On board power good LED indicator
  • On board AT detected LED indicator
  • Pulse transformer for routing the data to PD application to enable full PD evaluation
  • Evaluation board working temperature: 0°C to +70°C
  • RoHS compliant

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD70201EVB25Fx User Guide User Guide Download
PD70201EVB25F-5 Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy