The PD70101EVB15F-5 evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.
Featuring PD70101
IEEE 802.3af/at standard compliant
13W - 5 V / 2.6 A output voltage / current
Flyback topology
Designed to support one PD-chip application (2-pairs)
Two RJ45 connectors (data and power in, data out)
Optional wall adapter – DC in connector
Output voltage connector
On board LED indicator
Pulse transformers and common mode chocks
Evaluation board working temperature: 0°C to +70°C
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}