The PD70100EVB15B evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70100 PD chip. The evaluation board enables PD designers to evaluate Microchip's PDchip solution.
Featuring PD70100
IEEE 802.3af/at/ standard compliant
15W power Buck topology
Designed to support one PDchip application (2-pairs)
Two RJ45 connectors (data and power in, data out)
Optional Wall adapter – DC in connector
Output voltage connectors
On board LED indicator
Pulse transformers and common mode chocks
Evaluation board working temperature: 0°C to +70°C
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}