The PD-IM-7618T4H evaluation board is developed based on two PD69208T4 PSE managers and PD69210 controller, and demonstrates the operation of an eight 4-pair port system. The evaluation system provides designers with the required environment to evaluate the performance and implementation of two PD69208T4 (eight 4-pair ports) PoE managers and PD69210 PoE controller. The included firmware demonstrates 4-pair operation. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.
For the latest PoE FW available, please visit Microchip Software Libraries.
Live Chat