PD-IM-7608M-2 evaluation board is developed based on PD69208M PSE manager, PD69200 PSE Controller, PD70224 ideal diode bridge and PD70211 PD IC. It provides a dual input PD-PSE system, each PD supports up to 60 watt with additional support of AUX DC input. The AUX input gets priority in supplying the load and when it is connected to the application the PD inputs are acting as backup power in case that the AUX is disconnected. When powering from two PD inputs, a current sharing mechanism is activated in order to share the current between the inputs. In this case (of feeding from two PD inputs), the overall system power is twice the lower Type PD.The evaluation board provides designers with an environment needed for evaluating the performance and implementation of PD-PSE applications.
For the latest PoE FW available, please visit Microchip Software Libraries.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| PD69208M-and-PD69200 Datasheet | Data Sheets | Download |
Live Chat