The PD-IM-7604-4MH evaluation board is developed based on PD69208M and PD69200 chipsets, and demonstrates the operation of four 4-pair ports and four 2-pair ports systems.The evaluation system provides designers with the required environment to evaluate the performance and implementation of PD69208M (eight ports) PoE manager and PD69200 PoE controller. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with flexibility and easy configuration.
For the latest PoE FW available, please visit Microchip Software Libraries.
Live Chat