We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD-IM-7504B

PSE AT WITH PD69104B1


  • Featuring PD69104B1
  • IEEE 802.3af/at standard compliant 4 ports
  • Supporting 4 x 30W or 2 x 60W ports
  • LED stream
  • Designed to support four RJ45 ports, PoE application, and PoE extended mode (2-pairs)
  • Vin connector – DC jack
  • On-board LEDs indicators
  • Reset button EEPROM support I2C and UART communication connectors
  • Marketing board working temperature: 0°C to +50°C
  • RoHS compliant

Overview


The PD-IM-7504B evaluation board provides designers with the needed environment to evaluate the performance and implementation of PoE and PoE extended mode applications, based on PD69104B1 PoE manager.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.

Documentation


Title
Document Id
PD-IM-7504B Design Files Download 8319d12e-cb60-42bc-87bf-b5d11a29db9e
PD-IM-7504B User Guide Download f0c3e9e7-f837-4574-aa19-11c1396319b9