The PD-IM-7401 evaluation board provides the designer with the needed environment to evaluate the performance and the implementation of PoE applications based on the PD69101 PoE Manager.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.
Featuring PD69101
IEEE 802.3af/at
IEEE 802.3at compliant
Design to support one port PoE application (2-pairs or 4-pairs)
Two RJ45 connectors (data in, data and power out)
Vin connectors – DC in connector
On board LEDs indicators
Reset button
Pulse transformers and common mode chocks
Easy configuration of switch's board
Evaluation board working temperature: 0°C to +50°C
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}