We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC68220YML-EV

MIC68220YML EVALUATION BOARD

Overview

The MIC68220 Evaluation Board contains a MIC68220 chip with built-in resistor dividers, delay and ramp capacitors, and programmable jumpers to allow a variety of Master/Slave configurations including sequencing, tracking, and ratiometric tracking.

  • Stable with 4.7uF ceramic capacitor 
  • Input voltage range: 1.65V to 5.5V 
  • Adjustable output voltage down to 0.5V 
  • 2A maximum output current – peak start up 
  • 1A Continuous Operating Current 
  • Tracking on turn-on and turn-off 
  • Timing Controlled Sequencing 
  • Programmable Ramp Control™ 
  • Power-on Reset (POR) supervisor with programmable delay time 
  • Master and Slave devices in one IC 
  • Tiny 4mm x 5mm MLF® package 

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC68220YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy