We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5380-MGYFT-EV

MIC5380-MGYFT EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC5380/1 is an advanced dual LDO ideal for powering general purpose portable devices. When the MIC5381 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.

Package Contents

N/A

System Requirements

The MIC5380/1 evaluation board requires an input power supply that is able to deliver at least 600mA at a voltage within the range of 2.5V to 5.5V. The output load can be either active or passive. 

Documentation


Title
Document Id
MIC5380-MGYFT Evaluation Board User Guide Download e1c68f4d-4aa6-4546-8925-f55529e2bb92