The MIC4721 is a high efficiency PWM buck (step-down) regulator that provides up to 1.5A of output current. The MIC4721 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on-resistance internal P-Channel MOSFET of the MIC4721 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4721 operates from a 2.7V to 5.5V input and its output is adjustable down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}