The MIC4720 is a high efficiency PWM buck (step-down) regulator that provides up to 2A of output current. The MIC4720 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low onresistance internal P-Channel MOSFET of theMIC4720 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4720 operates from a 2.7V to 5.5V input and its output is adjustable down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC4720YMME Evaluation Board User Guide | User Guide | Download |
Live Chat