We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC38300HYHL-EV

MIC38300HYHL EVALUATION BOARD

Overview

This product is no longer available for sale.

The MIC38300 evaluation board is used to demonstrate the features of the MIC38300, a 3A peak, 2.2A continuous current step down converter and the first device in a new generation of HELDO (High Efficiency Low Dropout) regulators providing the benefits of LDOs in respect to ease of use, fast transient performance, high PSRR and low noise while offering the efficiency of a switching regulator.

  • Refer to User Guide.

N/A

Cannot load image!

Live Chat

Need Help?

Privacy Policy