We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC28304-1-5V-EV

MIC28304-1 5V EVALUATION BOARD

Overview

The MIC28304 is synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package. The MIC28304 operates over an input supply range of 4.5V to 70V and can be used to supply up to 3A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. The device operates with a programmable switching frequency from 200kHz to 600kHz. 

The MIC28304-1 has the HyperLight Load® architecture, so it can operate in pulse skipping mode at light load. However, it operates in fixed frequency CCM mode from medium load to heavy load. The MIC28304-2 has Hyper Speed Control™ architecture, which operates in fixed frequency CCM mode under all load conditions.

  • Input: 7V to 70V
  • Output: 0.8V to 5V at 3A
  • 600kHz Switching Frequency (Adjustable 200kHz to 600kHz)

N/A

The MIC28304-1 and MIC28304-2 evaluation board requires only a single power supply with at least 10A current capability. No external linear regulator is required to power the internal biasing of the IC because the MIC28304 has internal PVDD LDO. In the applications with VIN < +5.5V, PVDD should be tied to VIN to bypass the internal linear regulator. The output load can either be a passive or an active load.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC28304-1 5V Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy