We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC2207YML-EV

MIC2207YML EVALUATION BOARD

Overview

The MIC2207 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC2207 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200 KHz.

  • Refer to User Guide.

N/A

The MIC2207 evaluation board requires an input power source that is able to deliver greater than 2.7V at over 3A. The output load can either be an active or passive source. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2207YML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy