The MIC2103/04 are constant-frequency synchronous buck controllers featuring a unique adaptive on-time control architecture. The MIC2103/04 operates over an input supply range of 4.5V to 75V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 200kHz to 600kHz.
**Refer to User Guide.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC2104YML-10A Evaluation Board User Guide | User Guide | Download |
Live Chat