Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
***This product is now obsolete***
The recommended alternate board is the MCP73833EV.
The MCP7386X Evaluation Board is set up to evaluate simple, stand-alone, linear charging of single/dual cell Lithium-Ion/Lithium-Polymer battery packs (the battery packs are not included). The board design provides constant current charging followed by constant voltage charging with automatic charge termination. As provided, the MCP7386X Evaluation Board is set for a fast charge current level of 1.1A for single cell applications. The MCP73861 is equipped with shutdown control, status indicator, fault indicator, safety timer, and continuous cell temperature monitor. For dual cell applications, the MCP73862 or the MCP73864 can be substituted for the MCP73861.
Refer to the appropriate data sheets for details on the individual device features.