This product is no longer available for sale.
The MCP215X/40 Developer’s Daughter Board is used to evaluate and demonstrate the MCP2150, MCP2155 or the MCP2140 IrDA® Standard Protocol Handler with Encoder/Decoder devices.
Headers allow the MCP215X/40 Developer’s Daughter Board to be easily jumpered into systems for development purposes.
The MCP215X/40 Developer’s Daughter Board is designed to interface to several of the “new” low cost PICmicro® Demo Boards. These include the PICDEM™ HPC Explorer Demo board, the PICDEM™ FS USB Demo board, and the PICDEM™ LCD Demo board.
When the MCP215X/40 Developer’s Daughter Board is used in conjunction with the PICDEM™ HPC Explorer Demo board, the MCP215X or MCP2140 can be connected to either of the PIC18F8772's two UARTs or the RX and TX signals can be “crossed” so the MCP215X or MCP2140 device can communicate directly out the PICDEM™ HPC Explorer Demo Board's UART (DB-9). This allows similar functionality to the obsoleted MCP2150 Developer’s Board (DM163008).
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP215x/40 Developer's Daughter Board Gerbers | Board Design Files | Download | ||
| MCP215x/40 Developer's Daughter Board Firmware | Software Libraries and Firmware | Download | ||
| MCP215X/40 Developer's Daughter Board User's Guide | User Guide | Download |
Live Chat