We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1630RD-DDBK1

MCP1630 12V IN DUAL OUTPUT BUCK CONVERTER REF. DES.


  • Programmable Output Voltage
  • 20A per Output
  • Power Good Indication
  • Over Current/Over Temperature

Overview


The MCP1630 Dual Synchronous Buck Regulator demo board is a dual output programmable power supply capable of 20A per output. Both outputs switch at 500 kHz 180° out of phase while powered from a +12V-input source. Additional features include programmable output voltage, power good output indication, sequencing, over current and over temperature.

Documentation


Title
Document Id
MCP1630/MCP1630V Data Sheet Download 38c9d599-3aa6-4e2c-8bfc-254a67154df0
MCP1630 +12V In Dual Output Buck Converter Reference Design Download 22304ab4-8883-4334-89b4-8c713aea1778
MCP1630 Dual Output Buck Converter Ref Design Gerbers Download e2f2ac57-3fa8-46ad-a6d5-1059cb28f5e2

Software


Title
Date
MCP1630 Dual Output Buck Converter Ref. Design Firmware Download 09 Aug 2010