We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MAQ5280YME-EV

MAQ5280YME EVALUATION BOARD


  • Refer to User Guide.

Overview


The MAQ5280 eval board demonstrates the features of the MAQ5280, a high performance, linear regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage.

Ideal for high input voltage applications such as automotive and telecom, the MAQ5280 offers 2% initial accuracy, extremely high power supply rejection ratio (PSRR > 80dB) and low ground current (typically 31µA). The MAQ5280 can also be put into a zero-off-mode current state, drawing minuscule amount of current when disabled.

The MAQ5280 has a very wide input voltage range, with DC rated from –24V to +120V. This wide input range covers the automotive load dump range and the MAQ5280 is optimized for line transient response, making it ideal for harsh environment applications.  

Package Contents

N/A

System Requirements

The MAQ5280 evaluation board requires an input power source that is able to deliver greater than 0.1A at +120VDC. 

Documentation


Title
Document Id
MAQ5280YME Evaluation Board User Guide Download f0f2fc1a-96d4-4aa6-b422-5a1136954477