Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33EP512MU814 Plug-In-Module

Part Number: MA330025-3

Status: No Longer Available

Summary:

This product is no longer available for sale.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    .

Summary

This product is no longer available for sale.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP512MU814 Motor Control PIM is designed to demonstrate the capabilities of the dsPIC33EP512MU814 device using development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP512MU810
dsPIC33EP512MU814
dsPIC33EP256MU806
dsPIC33EP256MU810
dsPIC33EP256MU814

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33EP512MU814 Motor Control PIM is designed to demonstrate the capabilities of the dsPIC33EP512MU814 device using development boards such as the dsPICDEM™ MCLV, MCHV, and MCSM Development Boards (DM330021, DM330023, and DM330022), which support 100-pin PIM interfaces.

This PIM can be used to evaluate the following MCUs:
dsPIC33EP512MU810
dsPIC33EP512MU814
dsPIC33EP256MU806
dsPIC33EP256MU810
dsPIC33EP256MU814