We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8091MNX-EVAL

KSZ8091MNX EVAL BOARD


  • KSZ8081MNX or KSZ8091MNX 10Base-T/100Base-TX Physical Layer Transceiver
  • RJ-45 Jack for Fast Ethernet cable interface
  • HP Auto MDI/MDI-X for automatic detection and correction for straight-through and crossover cables
  • MII (Media Independent Interface) Connector to interface with a MAC controller
  • 2 LED Indicators for status and activity
  • Jumpers to configure strapping pins
  • Manual Reset Button for quick reboot after re-configuration of strapping pins

Overview


The KSZ8081MNX / KSZ8091MNX is a 10Base-T/100Base-TX Physical Layer Transceiver with an MII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. The KSZ8091MNX has all the identical rich features of the KSZ8081MNX plus support for Energy Efficient Ethernet (EEE) and Wake-on-LAN (WOL). The KSZ8081MNX / KSZ8091MNX come in a 32-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TXapplications that have tight PCB board space. The KSZ8081MNX and KSZ8091MNX Eval Boards (KSZ8081MNX-EVAL and KSZ8091MNXEVAL) provide a convenient platform to evaluate the features of the device. All configuration pinsare accessible either by jumpers, test points or interface connectors.

Documentation


Title
Document Id
KSZ8081/8091MNX Eval Board Rev1.4 Schematic Download 1b01b4fe-8763-4963-9bc2-113eee10c826
KSZ8051 to KSZ8081/91 (32-QFN) Migration Update Download 39c44dd3-8031-44f6-b6b2-666f8b8b4dc4
KSZ80x1 Eval Board README (Gerber & PowerPCB Files) Download 2bcaff06-3814-4b38-b045-009c168014a6
KSZ8081/8091MNX Eval Board Rev1.4 BOM Download ff4a2611-8b43-421f-a698-ac7647038895
Recommended Land Pattern for QFN 5x5 32 Lead Download 11b1ccd3-6cbf-448a-8bb8-a4bf3c39ac44
KSZ8081/8091 Eval Board Read Me First Download 42b32a5c-d80e-4fa7-b4f5-aa9e8098092c
KSZ8051 to KSZ8081/91 (32-QFN) Migration Download 1827d7a2-f788-49ec-93cf-dc87a86125b4
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber Download 1287e7f1-4cda-4c78-8143-c8bc267ccaa8

Software


Title
Date
KSZ8081_8091MNX Eval Board Software Tools Download 16 Oct 2015

Silicon Products

Product
Title
Product
Title
KSZ8091 10/100 Base-T/TX Ethernet Transceiver with Power Saving Features KSZ8091 10/100 Base-T/TX Ethernet Transceiver with Power Saving Features