Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

KSZ8061MNX EVAL BOARD

Part Number: KSZ8061MNX-EVAL

Summary:

The KSZ8061 32-QFN Evaluation Board is designed to enable functional and performance testing of the KSZ8061MNX PHY. In addition to the KSZ8061 PHY, there is a second PHY – a KSZ8081. The KSZ8081 is a standard 10/100 Ethernet PHY. It is used here to provide a second line interface, for simple full-duplex traffic through the KSZ8061. This board is not intended for evaluation of the KSZ8081. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • KSZ8061 PHY
    • 10-Pin MDIO/MDC Header
    • RXER Latch & LED
    • 25MHz Clock circuit
    • Reset button
    • DC Power Supply
    • MII Connector
    • Line Connector with 3 optional configurations
    • RJ-45 Connector with KSZ8081 PHY

Summary

The KSZ8061 32-QFN Evaluation Board is designed to enable functional and performance testing of the KSZ8061MNX PHY. In addition to the KSZ8061 PHY, there is a second PHY – a KSZ8081. The KSZ8081 is a standard 10/100 Ethernet PHY. It is used here to provide a second line interface, for simple full-duplex traffic through the KSZ8061. This board is not intended for evaluation of the KSZ8081.

Configurations include: Two-PHY MII Back-to-Back, MII Loopback and MII Connector.