Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LAN9513/LAN9514 High-Speed USB 2.0 to 10/100 Ethernet Hub Customer Eval Board

Part Number: EVB9514

Summary:

The EVB9514 is an Evaluation Board EVB that utilizes the LAN9514 to provide a four port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9514 provides USB connectivity via one type B upstream USB connector and four type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9514 supports both View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • The EVB9514 provides USB connectivity via one type B upstream USB connector and four type A downstream USB connectors.
    • An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity.
    • The EVB9514 supports both bus-powered and self-powered modes of operation.

Summary

The EVB9514 is an Evaluation Board EVB that utilizes the LAN9514 to provide a four port USB 2.0 hub with an integrated 10/100 Ethernet controller. The EVB9514 provides USB connectivity via one type B upstream USB connector and four type A downstream USB connectors. An RJ-45 integrated magnetics Ethernet jack with link/activity LEDs provides 10/100 Ethernet connectivity. The EVB9514 supports both bus-powered and self-powered modes of operation.