We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB82640

EVB-USB82640 - USB82640 AUTO-GRADE USB 2.0 HUB AND FLASH MEDIA CONTROLLER EVALUATION BOARD

Overview

The EVB-USB82640 USB Hub Combo evaluation platform features the USB82640 Ultra Fast USB 2.0 Multi-Format Flash Media Controller. It is designed to support internal default settings and either an external I2C EEPROM for customized functionality or SPI flash device for external firmware. The EVB-USB82640 supports two USB 2.0 downstream hub ports with individual port power and over-current sense as well as one media interface.

The EVB-USB82640 USB Hub Combo evaluation platform features the USB82640 Ultra Fast USB 2.0 Multi-Format Flash Media Controller. It is designed to support internal default settings and either an external I2C EEPROM for customized functionality or SPI flash device for external firmware. The EVB-USB82640 supports two USB 2.0 downstream hub ports with individual port power and over-current sense as well as one media interface.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB USB82640 Evaluation Board Schematics, PDF Board Design Files Download
EVB USB82640 Evaluation Board Schematics, OrCAD Board Design Files Download
EVB USB82640 Evaluation Board Gerber Files Board Design Files Download
EVB USB82640 Evaluation Board Bill of Materials Miscellaneous Download
EVB-USB82640 - Customer Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy