The EVB-USB5534BC is a customer evaluation board that features the USB5534B to provide a fully functional 4-port USB 3.0/2.0 hub with Battery Charging capabilities. The USB5534B hub supports SuperSpeed SS, Hi-Speed HS, Full-Speed FS, and Low-Speed LS USB signaling for complete coverage of all defined USB operating speeds. All four of the downstream ports are USB 2.0 and USB 3.0 compliant. This evaluation board supports an external S-Port System Management Port header as well as a 2-Mbit SPI flash device for customized functionality. Each downstream port is Battery Charge capable through the use of either UCS1002 or 2 Amp standard port power controllers.
N/A
Live Chat