Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Four port USB2.0 Hi-Speed Smart hub
USB bridging for UART, GPIO, SPI, and I2C.
FlexConnect on all ports enables: Host Switching or Host / Device swapping via OTG
USB evaluation board for a four port, SmartHub for USB2.0 Hi-Speed. An evaluation board that enables sub-system connectivity via a USB hub, with IO expansion for UART, GPIO, I2C, and SPI. Innovative, patented, FlexConnect, on all ports provides for host /device swapping via OTG or host switching so that multiple USB hosts can be enabled in the OEM system architecture.