We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EVB-USB2513BC

USB2513B HIGH SPEED USB 2.0 MULTI TT 3 PORT HUB WITH BATTERY CHARGING SUPPORT

Overview

The Microchip USB2513B MultiTRAK™ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with three downstream ports. Each of these downstream ports in the USB2513B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2513BC Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is designed to support internal default configuration settings and an external optional I2C EEPROM for custom configured functionality.

Each of these downstream ports in the USB2513B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EVB-USB2513BC Evaluation Board Schematic, OrCAD Board Design Files Download
EVB-USB2513BC Evaluation Board Bill of Materials Board Design Files Download

Live Chat

Need Help?

Privacy Policy